您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
CAD模型選擇
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06611-50.prj},{NB=K1701.51688X50},{GR=5},{D=23.0},{D1=30.5},{D2=31.5},{H=49.1},{H1=12.0},{H2=30.8},{H3=72.9},{H4=79.2},{L=50},{A=110.9},{A1=126.6},{B=15.1},{ZZ=26},{GEW=0.2320},{EAN=4059245559411},{NDM=16},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{XA=3.100},{XB=91.200},{XC=82.000},{XD=2.600},{XE=8.690},{XF=7.000},{XG=36.800},{XH=30.500},{XI=49.100},{XJ=0.500},{XK=365.000},{XL=44.800},{XM=11.300},{XN=10.800},{XO=65.200},{XP=7.000},{XQ=103.700},{XR=57.900},{XS=101.200},{XT=67.500},{XU=10.000},{XV=0.500},{XW=58.200},{XX=13.400},{XY=0.400},{XZ=9.500},{XA1=15.800},{XB1=7.500},{XC1=15.000},{XD1=2.300},{XE1=103.300},{XF1=12.200},{XG1=47.240},{XH1=46.690},{XI1=67.000},{XJ1=44.590},{XK1=6.300},{XL1=2.000},{XM1=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Main
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1701.0031X6
K1701.0031X6
black grey RAL 7021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181520
4059245850754
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0032X6
K1701.0032X6
orange RAL 2004
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181520
4059245850761
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00316X6
K1701.00316X6
bright yellow RAL 1021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181520
4059245850778
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00384X6
K1701.00384X6
traffic red RAL 3020
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181520
4059245850785
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00386X6
K1701.00386X6
signal green RAL 6032
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181520
4059245850792
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00387X6
K1701.00387X6
traffic blue RAL 5017
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181520
4059245850808
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00388X6
K1701.00388X6
light grey RAL 7035
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181520
4059245850815
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0031X10
K1701.0031X10
black grey RAL 7021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181520
4059245850822
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0032X10
K1701.0032X10
orange RAL 2004
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181520
4059245850839
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00316X10
K1701.00316X10
bright yellow RAL 1021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181520
4059245850846
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00384X10
K1701.00384X10
traffic red RAL 3020
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181520
4059245850853
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00386X10
K1701.00386X10
signal green RAL 6032
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181520
4059245850860
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00387X10
K1701.00387X10
traffic blue RAL 5017
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181520
4059245850877
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00388X10
K1701.00388X10
light grey RAL 7035
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181520
4059245850884
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0031X15
K1701.0031X15
black grey RAL 7021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181520
4059245850891
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0032X15
K1701.0032X15
orange RAL 2004
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181520
4059245850907
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00316X15
K1701.00316X15
bright yellow RAL 1021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181520
4059245850914
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00384X15
K1701.00384X15
traffic red RAL 3020
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181520
4059245850921
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00386X15
K1701.00386X15
signal green RAL 6032
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181520
4059245850938
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00387X15
K1701.00387X15
traffic blue RAL 5017
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181520
4059245850945
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00388X15
K1701.00388X15
light grey RAL 7035
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181520
4059245850952
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0031X20
K1701.0031X20
black grey RAL 7021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
20
30.0
36.9
7.6
16
10.9000
Yes
73181520
4059245850969
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0032X20
K1701.0032X20
orange RAL 2004
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
20
30.0
36.9
7.6
16
10.9000
Yes
73181520
4059245850976
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00316X20
K1701.00316X20
bright yellow RAL 1021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
20
30.0
36.9
7.6
16
10.9000
Yes
73181520
4059245850983
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00384X20
K1701.00384X20
traffic red RAL 3020
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
20
30.0
36.9
7.6
16
10.9000
Yes
73181520
4059245850990
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100