피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
치수도
2D
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03090.prj},{NB=K0339.02410_(B0)},{GR=4},{D=10},{D2=33},{L=80},{L1=28},{L2=12},{L3=25},{H=10},{F=2.8},{SW1=22},{F1=20},{F2=34},{GEW=0.1470},{EAN=4059245013333},{SW2X=30.0000},{DGR=18.000},{NDM=20.000},{NDM1=0.0000},{TYP=1},{TAB=1},{TAB1=1},{TAB2=1},{ST=1.500},{XB1=10.000},{XA=24.000},{XB=14.400},{XC=22.000},{XD=0.700},{XE=53.000},{XF=31.000},{XG=2.300},{XH=2.500},{XI=1.000},{XJ=0.300},{XK=1.280},{XL=10.000},{XM=2.500},{XN=1.000},{XO=10.300},{XP=14.000},{XQ=0.700},{XR=3.700},{XS=10.000},{XT=2.800},{XU=30.000},{XV=8.000},{XW=13.900},{XX=4.000},{XY=10.700},{XZ=1.200},{BESTKIPPUSA=K0339.02410},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
total length
[mm]
L1
Length
[mm]
L2
height
[mm]
L3
thread length
[mm]
H
Pin stroke
[mm]
F
chamfer of bolt
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0339.1105
K0339.1105
A
non-lockout type without ...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0193
Yes
4059245013425
98% Warenverfügbarkeit. N...
31.12.2099
K0339.1206
K0339.1206
A
non-lockout type without ...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0287
Yes
4059245013470
98% Warenverfügbarkeit. N...
31.12.2099
K0339.1308
K0339.1308
A
non-lockout type without ...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0691
Yes
4059245013524
98% Warenverfügbarkeit. N...
31.12.2099
K0339.1410
K0339.1410
A
non-lockout type without ...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1130
Yes
4059245013579
98% Warenverfügbarkeit. N...
31.12.2099
K0339.2105
K0339.2105
B
non-lockout type with loc...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0256
Yes
4059245013623
98% Warenverfügbarkeit. N...
31.12.2099
K0339.2206
K0339.2206
B
non-lockout type with loc...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0376
Yes
4059245013630
98% Warenverfügbarkeit. N...
31.12.2099
K0339.2308
K0339.2308
B
non-lockout type with loc...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0867
Yes
4059245013647
98% Warenverfügbarkeit. N...
31.12.2099
K0339.2410
K0339.2410
B
non-lockout type with loc...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1440
Yes
4059245013654
98% Warenverfügbarkeit. N...
31.12.2099
K0339.3105
K0339.3105
C
lockout type without lock...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0182
Yes
4059245013661
98% Warenverfügbarkeit. N...
31.12.2099
K0339.3206
K0339.3206
C
lockout type without lock...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0271
Yes
4059245013678
98% Warenverfügbarkeit. N...
31.12.2099
K0339.3308
K0339.3308
C
lockout type without lock...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0653
Yes
4059245013685
98% Warenverfügbarkeit. N...
31.12.2099
K0339.3410
K0339.3410
C
lockout type without lock...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1106
Yes
4059245013692
98% Warenverfügbarkeit. N...
31.12.2099
K0339.4105
K0339.4105
D
lockout type with locknut
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0244
Yes
4059245013708
98% Warenverfügbarkeit. N...
31.12.2099
K0339.4206
K0339.4206
D
lockout type with locknut
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0360
Yes
4059245013715
98% Warenverfügbarkeit. N...
31.12.2099
K0339.4308
K0339.4308
D
lockout type with locknut
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0834
Yes
4059245013722
98% Warenverfügbarkeit. N...
31.12.2099
K0339.4410
K0339.4410
D
lockout type with locknut
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1424
Yes
4059245013739
98% Warenverfügbarkeit. N...
31.12.2099
K0339.01105
K0339.01105
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0194
Yes
4059245013265
98% Warenverfügbarkeit. N...
31.12.2099
K0339.01206
K0339.01206
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0286
Yes
4059245013272
98% Warenverfügbarkeit. N...
31.12.2099
K0339.01308
K0339.01308
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0686
Yes
4059245013289
98% Warenverfügbarkeit. N...
31.12.2099
K0339.01410
K0339.01410
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1137
Yes
4059245013296
98% Warenverfügbarkeit. N...
31.12.2099
K0339.02105
K0339.02105
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0258
Yes
4059245013302
98% Warenverfügbarkeit. N...
31.12.2099
K0339.02206
K0339.02206
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0373
Yes
4059245013319
98% Warenverfügbarkeit. N...
31.12.2099
K0339.02308
K0339.02308
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0859
Yes
4059245013326
98% Warenverfügbarkeit. N...
31.12.2099
K0339.02410
K0339.02410
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1470
Yes
4059245013333
98% Warenverfügbarkeit. N...
31.12.2099
K0339.03105
K0339.03105
C
lockout type without lock...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0182
Yes
4059245013340
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100