{kipp_usa/maschine_vorrichtungselemente/thrust_pads/07142.prj},{NB=K0393.12},{D1=25},{D2=7.9},{D4=18.0},{H1=13.0},{H2=5.0},{L5=6.9},{GEW=0.0335},{EAN=4059245144006},{XA=6.8},{XB=1.0},{XC=1.0},{XD=115},{XE=8.30},{XF=1.30},{XG=4.9},{XH=10.000},{XI=0.5},{XJ=140},{XK=5.000},{XL=0.800},{XM=7.900},{XN=0.000},{XO=0.000},{XP=0.000},{TYP=1.000},{BESTKIPPUSA=K0393.12},{FORM=A},{MATERIAL=Stahl},{PASS=M 12},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D4
diameter
[mm]
H1
height
[mm]
H2
height
[mm]
L5
Length
[mm]
PASS
Suitable for grub screws with ball stud
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0393.06
K0393.06
A
Steel
15
4.4
8.6
7.6
2.5
3.8
M 6
0.0056
Yes
4059245143979
31.12.2099
98% Warenverfügbarkeit. N...
K0393.08
K0393.08
A
Steel
18
5.9
12.0
9.0
3.5
4.4
M 8
0.0112
Yes
4059245143986
31.12.2099
98% Warenverfügbarkeit. N...
K0393.10
K0393.10
A
Steel
21
7.9
15.0
11.0
4.0
5.0
M 10
0.0188
Yes
4059245143993
31.12.2099
98% Warenverfügbarkeit. N...
K0393.12
K0393.12
A
Steel
25
7.9
18.0
13.0
5.0
6.9
M 12
0.0335
Yes
4059245144006
31.12.2099
98% Warenverfügbarkeit. N...
K0393.206
K0393.206
A
Plastic
15
4.4
8.6
7.6
2.5
3.8
M 6
0.0010
Yes
4059245144013
31.12.2099
98% Warenverfügbarkeit. N...
K0393.208
K0393.208
B
Plastic
18
5.9
12.0
9.0
3.5
4.4
M 8
0.0016
Yes
4059245144020
31.12.2099
98% Warenverfügbarkeit. N...
K0393.210
K0393.210
C
Plastic
21
7.9
15.0
11.0
4.0
5.0
M 10, M 12
0.0029
Yes
4059245144037
31.12.2099
98% Warenverfügbarkeit. N...
K0393.212
K0393.212
C
Plastic
25
7.9
18.0
13.0
5.0
6.9
M 10, M 12
0.0050
Yes
4059245144044
31.12.2099
98% Warenverfügbarkeit. N...