Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
CAD模型選擇
{kipp_usa/profilverbinder/29014_2.prj},{NB=K0479.5225},{B=7},{C=30},{D=45},{E=45},{G=75},{H=57},{K=62},{L=52.5},{M=75},{N=10},{R=46},{GEW=0.2857},{EAN=4059245194025},{AX=25.200},{NDM=8.0},{XA=13.0},{XB=5.3},{XC=50.0},{XD=16.0},{XE=1.6},{XF=14.38},{XG=8.0},{XH=13.0},{XI=3.7},{XJ=11.6},{XK=13.0},{XL=8.5},{XM=2.5},{XN=5.0},{XO=20.0},{BESTKIPPUSA=K0479.5225},{A=25.2},{S=M 8 x 50},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTKIPPUSA
ⁿ/ₐ
A
clamping diameter
[mm]
B
borehole diameter
[mm]
C
distance
[mm]
D
distance
[mm]
E
width
[mm]
G
width of plate
[mm]
H
borehole distance
[mm]
K
Length
[mm]
L
total height
[mm]
M
length of plate
[mm]
N
thickness of plate
[mm]
R
distance
[mm]
S
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0479.5220
K0479.5220
20.2
7
30
45
45
75
57
62
52.5
75
10
46
M 8 x 50
0.2955
Yes
4059245194018
31.12.2099
98% Warenverfügbarkeit. N...
K0479.5225
K0479.5225
25.2
7
30
45
45
75
57
62
52.5
75
10
46
M 8 x 50
0.2857
Yes
4059245194025
31.12.2099
98% Warenverfügbarkeit. N...
K0479.5230
K0479.5230
30.2
7
30
45
45
75
57
62
52.5
75
10
46
M 8 x 50
0.2699
Yes
4059245194032
31.12.2099
98% Warenverfügbarkeit. N...
K0479.5240
K0479.5240
40.2
9
40
60
60
100
76
75
70.0
100
10
57
M 8 x 70
0.5578
Yes
4059245194049
31.12.2099
98% Warenverfügbarkeit. N...