Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
CAD模型選擇
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06601-50.prj},{NB=K1701.0AD88},{GR=0},{T=9},{D=10.0},{D1=13.2},{D2=13.8},{H=24.5},{H1=4.0},{H2=15.5},{H3=30.0},{H4=33.5},{A=30.0},{A1=36.9},{B=7.6},{ZZ=16},{GEW=0.0090},{EAN=4059245870424},{NDM=0},{NDM1=0.1380},{XA=2.000},{XB=20.300},{XC=17.360},{XD=4.390},{XE=3.369},{XF=3.500},{XG=19.200},{XH=13.200},{XI=25.470},{XJ=0.300},{XK=137.500},{XL=10.130},{XM=9.590},{XN=7.260},{XO=26.800},{XP=3.500},{XQ=25.100},{XR=20.590},{XS=23.500},{XT=26.140},{XU=6.500},{XV=1.370},{XW=21.170},{XX=5.400},{XY=2.200},{XZ=10.000},{XA1=6.900},{XB1=3.750},{XC1=7.580},{XD1=0.400},{XE1=26.300},{XF1=4.415},{XG1=18.750},{XH1=18.520},{XI1=29.700},{XJ1=17.980},{XK1=2.760},{XL1=0.900},{XM1=0.300},{TYP1=1},{TYP3=2},{TYP=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Main
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1701.0031
K1701.0031
black grey RAL 7021
high performance thermopl...
0
M 3
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0090
Yes
73181520
4059245850549
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0032
K1701.0032
orange RAL 2004
high performance thermopl...
0
M 3
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0090
Yes
73181520
4059245850556
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00316
K1701.00316
colza yellow RAL 1021
high performance thermopl...
0
M 3
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0090
Yes
73181520
4059245850563
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00384
K1701.00384
traffic red RAL 3020
high performance thermopl...
0
M 3
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0090
Yes
73181520
4059245850570
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00386
K1701.00386
signal green RAL 6032
high performance thermopl...
0
M 3
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0090
Yes
73181520
4059245850587
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00387
K1701.00387
traffic blue RAL 5017
high performance thermopl...
0
M 3
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0090
Yes
73181520
4059245850594
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00388
K1701.00388
light grey RAL 7035
high performance thermopl...
0
M 3
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0090
Yes
73181520
4059245850600
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0041
K1701.0041
black grey RAL 7021
high performance thermopl...
0
M 4
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0109
Yes
73181520
4059245850617
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0042
K1701.0042
orange RAL 2004
high performance thermopl...
0
M 4
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0109
Yes
73181520
4059245850624
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00416
K1701.00416
colza yellow RAL 1021
high performance thermopl...
0
M 4
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0109
Yes
73181520
4059245850631
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00484
K1701.00484
traffic red RAL 3020
high performance thermopl...
0
M 4
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0109
Yes
73181520
4059245850648
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00486
K1701.00486
signal green RAL 6032
high performance thermopl...
0
M 4
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0109
Yes
73181520
4059245850655
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00487
K1701.00487
traffic blue RAL 5017
high performance thermopl...
0
M 4
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0109
Yes
73181520
4059245850662
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00488
K1701.00488
light grey RAL 7035
high performance thermopl...
0
M 4
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0109
Yes
73181520
4059245850679
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0051
K1701.0051
black grey RAL 7021
high performance thermopl...
0
M 5
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0100
Yes
73181520
4059245850686
31.12.2099
98% Warenverfügbarkeit. N...
K1701.0052
K1701.0052
orange RAL 2004
high performance thermopl...
0
M 5
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0100
Yes
73181520
4059245850693
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00516
K1701.00516
colza yellow RAL 1021
high performance thermopl...
0
M 5
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0100
Yes
73181520
4059245850709
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00584
K1701.00584
traffic red RAL 3020
high performance thermopl...
0
M 5
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0100
Yes
73181520
4059245850716
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00586
K1701.00586
signal green RAL 6032
high performance thermopl...
0
M 5
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0100
Yes
73181520
4059245850723
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00587
K1701.00587
traffic blue RAL 5017
high performance thermopl...
0
M 5
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0100
Yes
73181520
4059245850730
31.12.2099
98% Warenverfügbarkeit. N...
K1701.00588
K1701.00588
light grey RAL 7035
high performance thermopl...
0
M 5
9
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
30.0
36.9
7.6
16
0.0100
Yes
73181520
4059245850747
31.12.2099
98% Warenverfügbarkeit. N...
K1701.1041
K1701.1041
black grey RAL 7021
high performance thermopl...
1
M 4
9
10.0
13.2
13.8
24.5
4.0
14.2
30.8
35.0
39.9
46.8
7.9
16
0.0139
Yes
4059245555086
31.12.2099
98% Warenverfügbarkeit. N...
K1701.1042
K1701.1042
orange RAL 2004
high performance thermopl...
1
M 4
9
10.0
13.2
13.8
24.5
4.0
14.2
30.8
35.0
39.9
46.8
7.9
16
0.0139
Yes
4059245555093
31.12.2099
98% Warenverfügbarkeit. N...
K1701.10416
K1701.10416
colza yellow RAL 1021
high performance thermopl...
1
M 4
9
10.0
13.2
13.8
24.5
4.0
14.2
30.8
35.0
39.9
46.8
7.9
16
0.0139
Yes
4059245555109
31.12.2099
98% Warenverfügbarkeit. N...
K1701.10484
K1701.10484
traffic red RAL 3020
high performance thermopl...
1
M 4
9
10.0
13.2
13.8
24.5
4.0
14.2
30.8
35.0
39.9
46.8
7.9
16
0.0139
Yes
4059245555116
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100