??
User Profile Desktop
Embedded Generation
Previews
Please wait until the preview is generated.
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
K0316.20_(0)
HELP_VARIABLE
BESTKIPPUSA
Order No.
K0316.20
WS
Material
Stainless steel
AUS
version
Standard spring force
POS
Position of ball
mm
Enter value for POS
Position of ball
mm
cm
inch
ft
D
thread
M 20
D1
diameter
12.0
mm
L
Length
43
mm
H
spring travel
4.5
mm
S
Width across flats
10.0
mm / inch
F1
Spring force initial pressure F1 approx. N
80.0
N
F2
Spring force final pressure F2 approx. N
160
N
GEW
Approx. weight
64.000
g
BS
Description
Information
Infotext