미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
치수도
2D
CAD모델 선택
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/02025.prj},{NB=K1094.320},{BESTKIPPUSA=K1094.320},{AUSF=lang},{FORM=B},{B=0.0},{D1=20},{D2=14},{H=35.5},{H1=14.0},{H2=19.5},{G=M5},{R=6.0},{T=10},{TX=10.000},{GEW=0.0819},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245254040},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=5.0},{XA=2.9},{XB=2.0},{XC=13.4},{XD=3.800},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
Length
[mm]
H1
Length
[mm]
H2
Length
[mm]
G
thread
[mm]
R
Radius
[mm]
T
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1094.205
K1094.205
short
B
0.0
5
3
8.0
3.0
5.0
-
1.5
0
0.0010
Yes
4059245520268
31.12.2099
98% availability of produ...
K1094.206
K1094.206
short
B
0.0
6
4
10.0
4.0
6.0
-
1.8
0
0.0019
Yes
4059245520275
31.12.2099
98% availability of produ...
K1094.208
K1094.208
short
B
0.0
8
6
11.4
6.0
7.4
M2,5
2.5
5
0.0042
Yes
4059245253951
31.12.2099
98% availability of produ...
K1094.210
K1094.210
short
B
0.0
10
7
13.7
7.0
9.7
M2,5
3.0
5
0.0075
Yes
4059245253968
31.12.2099
98% availability of produ...
K1094.212
K1094.212
short
B
0.0
12
8
16.0
8.0
12.0
M3
3.5
6
0.0120
Yes
4059245253975
31.12.2099
98% availability of produ...
K1094.216
K1094.216
short
B
0.0
16
12
20.0
12.0
15.0
M4
5.0
8
0.0319
Yes
4059245253982
31.12.2099
98% availability of produ...
K1094.220
K1094.220
short
B
0.0
20
14
25.5
14.0
19.5
M5
6.0
10
0.0570
Yes
4059245253999
31.12.2099
98% availability of produ...
K1094.305
K1094.305
long
B
0.0
5
3
10.0
3.0
5.0
-
1.5
0
0.0013
Yes
4059245520282
31.12.2099
98% availability of produ...
K1094.306
K1094.306
long
B
0.0
6
4
12.0
4.0
6.0
-
1.8
0
0.0024
Yes
4059245520299
31.12.2099
98% availability of produ...
K1094.308
K1094.308
long
B
0.0
8
6
17.4
6.0
7.4
M2,5
2.5
5
0.0065
Yes
4059245254002
31.12.2099
98% availability of produ...
K1094.310
K1094.310
long
B
0.0
10
7
21.7
7.0
9.7
M2,5
3.0
5
0.0124
Yes
4059245254019
31.12.2099
98% availability of produ...
K1094.312
K1094.312
long
B
0.0
12
8
24.0
8.0
12.0
M3
3.5
6
0.0189
Yes
4059245254026
31.12.2099
98% availability of produ...
K1094.316
K1094.316
long
B
0.0
16
12
29.0
12.0
15.0
M4
5.0
8
0.0461
Yes
4059245254033
31.12.2099
98% availability of produ...
K1094.320
K1094.320
long
B
0.0
20
14
35.5
14.0
19.5
M5
6.0
10
0.0819
Yes
4059245254040
31.12.2099
98% availability of produ...
K1094.405
K1094.405
short
C
1.0
5
3
8.0
3.0
5.0
-
1.5
0
0.0009
Yes
4059245520305
31.12.2099
98% availability of produ...
K1094.406
K1094.406
short
C
1.0
6
4
10.0
4.0
6.0
-
1.8
0
0.0018
Yes
4059245520312
31.12.2099
98% availability of produ...
K1094.408
K1094.408
short
C
2.5
8
6
11.4
6.0
7.4
M2,5
2.5
5
0.0037
Yes
4059245254057
31.12.2099
98% availability of produ...
K1094.410
K1094.410
short
C
3.0
10
7
13.7
7.0
9.7
M2,5
3.0
5
0.0064
Yes
4059245254064
31.12.2099
98% availability of produ...
K1094.412
K1094.412
short
C
3.5
12
8
16.0
8.0
12.0
M3
3.5
6
0.0102
Yes
4059245254071
31.12.2099
98% availability of produ...
K1094.416
K1094.416
short
C
5.0
16
12
20.0
12.0
15.0
M4
5.0
8
0.0286
Yes
4059245254088
31.12.2099
98% availability of produ...
K1094.420
K1094.420
short
C
6.0
20
14
25.5
14.0
19.5
M5
6.0
10
0.0499
Yes
4059245254095
31.12.2099
98% availability of produ...
K1094.505
K1094.505
long
C
1.0
5
3
10.0
3.0
5.0
-
1.5
0
0.0011
Yes
4059245520329
31.12.2099
98% availability of produ...
K1094.506
K1094.506
long
C
1.0
6
4
12.0
4.0
6.0
-
1.8
0
0.0021
Yes
4059245520336
31.12.2099
98% availability of produ...
K1094.508
K1094.508
long
C
2.5
8
6
17.4
6.0
7.4
M2,5
2.5
5
0.0053
Yes
4059245254101
31.12.2099
98% availability of produ...
K1094.510
K1094.510
long
C
3.0
10
7
21.7
7.0
9.7
M2,5
3.0
5
0.0099
Yes
4059245254118
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100