??
User Profile Desktop
Embedded Generation
Previews
Please wait until the preview is generated.
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
K0298.1101
HELP_VARIABLE
BESTKIPPUSA
Order No.
K0298.1101
FORM
Form
A
AUSF
version
smooth face, with external thread
D
thread
M 8
L1
Length
10
mm
D1
diameter
17
mm
L2
Length
20
mm
E
Side-to-side dimension
19.4
mm
T
depth
0
mm
SW
Width across flats
17
mm
ANZM
Tightening torque max.
18
GEW
Approx. weight
0.024
kg
BS
Description
Information
Infotext